text.skipToContent text.skipToNavigation

TCX24

by Killark 

Catalog ID: TCX24

TCX Series - Aluminum Unarmored Cable Connector 3/4" NPT Barrier 45°

  • Provides a barrier seal between the individual insulated conductors within the cable and prevents entry of the products of an explosion into the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides a cable retention and low smoke and fume, zero halogen seal onto the cables outer sheath
  • Copper-free aluminum construction for harsh, corrosive and hazardous duty
  • Patent pending combination union elbow that allows proper 360° alignment where space is limited
  • Compact sizing and 45° bend for optimized wiring configurations
  • Backnut is anodized RED to indicate HAZARDOUS area product

TCX aluminum cable connector series is designed for use with non-armored cable where is is essential to prevent explosive vapors from passing through electrical devices. It is rated for indoor and outdoor use and intergrally sealed with straight, 45° and 90° cable glands for use with hazardous non-armored cable permitted by the NEC.

Product Details

General

Material Aluminum, Copper Free (less than 4/10 of 1%)
Series TCX
Style 45 Degree
Type Cable Gland
UPC 783936154015

Dimensions

Hub Size 3/4"

Conductor Related

Cable Range .77 - 1.03 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20
Nema Rating 3, 4, 4X

Resources/Downloads