text.skipToContent text.skipToNavigation

ZN310-EX

by Killark 

Catalog ID: ZN310-EX

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power
Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product Details

General

Color Silver
Color Code Yellow
Cord Range .625-.750,
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series EX
Type 90º Cord Connector
UPC 783936974835

Dimensions

Gross Weight with Packaging 0.36
Height 3.2 in
Hub Size 1"
Length 2.08 in
Width 0.703 in

Conductor Related

Cable Range .625 - .750 in

Certifications and Compliance

CSA File Number LR73478
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E22698

Logistics

Carton Quantity 15

Resources/Downloads