text.skipToContent text.skipToNavigation

ZN414-EX

by Killark 

Catalog ID: ZN414-EX

1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.125-1.250 - Quad Listed

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product Details

General

Color Silver
Cord Range 1.125-1.250
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series EX
Type 90º Cord Connector
UPC 783936974897

Dimensions

Gross Weight with Packaging 0.72
Height 4.3 in
Hub Size 1-1/4"
Length 3.18 in
Width 0.73 in

Conductor Related

Cable Range 1.125 - 1.250 in

Certifications and Compliance

CSA File Number LR73478
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E22698

Logistics

Carton Quantity 5

Resources/Downloads