KIL_F_ZN310_Front
* Representative image
KIL_F_ZN310_Front

ZN515-EX - 1-1/2" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

Brand:

Killark

Catalog ID:

ZN515-EX

1-1/2" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
Cord Range
1.250-1.375
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series EX
Type
  • 90º Cord Connector
  • 90º Cord Connector
UPC
783936974934

Dimensions

Dimensions
3.18 in x 0.75 in x 4.3 in
Gross Weight with Packaging
0.72
Height
4.3 in
Hub Size
1-1/2"
Length
3.18 in
Width
0.75 in

Conductor Related

Cable Range
1.250 - 1.375 in

Certifications And Compliance

CSA File Number
LR73478
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698

Logistics

Carton Quantity
5