HUBBELL
ZN616-EX - 2" Aluminum Cord Connector, 90° Bend, Cord Range 1.375-1.500
Image of ZN616-EX ZN616-EX - 2" Aluminum Cord Connector, 90° Bend, Cord Range 1.375-1.500
*Representative image
Image of ZN616-EX ZN616-EX - 2" Aluminum Cord Connector, 90° Bend, Cord Range 1.375-1.500

ZN616-EX - 2" Aluminum Cord Connector, 90° Bend, Cord Range 1.375-1.500

Brand: Killark

Catalog ID: ZN616-EX

2" Aluminum Cord Connector, 90° Bend, Cord Range 1.375-1.500

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN616-EX

Color

Silver

Cord Range

1.375-1.500

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z-EX Series

Type

90º Cord Connector

UPC

783936974941

Dimensions

Dimensions

3.5 in x 0.8 in x 5.5 in

Gross Weight with Packaging

1.45

Height

5.5 in

Hub Size

2"

Length

3.5 in

Width

0.8 in

Conductor Related

Cable Range

1.375 - 1.500 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5