text.skipToContent text.skipToNavigation

ZS002-EX

by Killark 

Catalog ID: ZS002-EX

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. This is series has been certified ATEX for increased safety. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power
Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product Details

General

Color Silver
Color Code Orange
Cord Range .125-.187,
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series EX
Type Straight Cord Connector
UPC 783936972275

Dimensions

Gross Weight with Packaging 0.1
Height 0.425 in
Hub Size 3/8"
Length 0.99 in
Width 0.9 in

Conductor Related

Cable Range .125 - .187 in

Certifications and Compliance

CSA File Number LR73478
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E22698

Logistics

Carton Quantity 25

Resources/Downloads