Brand:
Killark
Catalog ID:
ZS006CR-EX
Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.
Application
Catalog Number
Color
Color Code
Cord Range
EU RoHS Indicator
Finish Type
Material
Series
Type
UPC
Dimensions
Gross Weight with Packaging
Height
Hub Size
Length
Width
Frequency Rating
Power Factor
Cable Range
Buy American Compliant
CSA File Number
Hazardous Rating(s)
UL File Number
Carton Quantity