KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS101-EX - 1/2" Aluminum Cord Connector, Cord Range .062-.125, Green

Brand:

Killark

Catalog ID:

ZS101-EX

1/2" Aluminum Cord Connector, Cord Range .062-.125, Green

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
Color Code
Green
Cord Range
.062-.125,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series EX
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936972329

Dimensions

Dimensions
1.13 in x 0.55 in x 1.1 in
Gross Weight with Packaging
0.1
Height
1.1 in
Hub Size
1/2"
Length
1.13 in
Width
0.55 in

Conductor Related

Cable Range
.062 - .125 in

Certifications And Compliance

CSA File Number
LR73478
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698

Logistics

Carton Quantity
25