text.skipToContent text.skipToNavigation

ZS101CR-EX

by Killark 

Catalog ID: ZS101CR-EX

1/2" Nylon Cord Connector, Cord Range .062-.125, Green

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

Product Details

General

Application Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations
Color Gray
Color Code Green
Cord Range .062-.125,
Finish Type Natural
Material Nylon
Series Z Series EX
Type Straight Cord Connector
UPC 783936972725

Dimensions

Dimensions 2 in x 1 in x 2 in
Gross Weight with Packaging 0.5
Height 2 in
Hub Size 1/2"
Length 2 in
Width 1 in

Electrical Ratings

Frequency Rating 50/60 Hz
Power Factor 0.98

Conductor Related

Cable Range .062 - .125 in

Certifications and Compliance

CSA File Number LR73478
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E22698

Logistics

Carton Quantity 25

Resources/Downloads