KIL_F_ZS308CR-EX-MG_Angled
* Representative image
KIL_F_ZS308CR-EX-MG_Angled

ZS103CR-EX-MG - 1/2" Nylon Cord Connector, Straight w/ Mesh Grip, Cord Range .187-.250, Red

Brand:

Killark

Catalog ID:

ZS103CR-EX-MG

1/2" Nylon Cord Connector, Straight w/ Mesh Grip, Cord Range .187-.250, Red

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

Product details

General

Application
  • Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations
Color
Black, Gray
Color Code
Red
Cord Range
.187-.250,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Nylon
Series
Z Series EX
Type
  • Straight Cord Connector With Mesh Grip
  • Straight Cord Connector With Mesh Grip
UPC
783936996530

Dimensions

Dimensions
2 in x 1 in x 2 in
Gross Weight with Packaging
0.09
Height
2 in
Hub Size
1/2"
Length
2 in
Width
1 in

Electrical Ratings

Frequency Rating
60 Hz
Power Factor
0.9

Conductor Related

Cable Range
.187 - .250 in

Certifications And Compliance

CSA File Number
LR73478
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698