text.skipToContent text.skipToNavigation

ZS110-EX-MG

by Killark 

Catalog ID: ZS110-EX-MG

Z-series cord connector grips combine aluminum cord grip with stainless steel mesh grips to provide superior cord pull-out prevention for indoor and outdoor applications. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power. It is available in straight or 90 degree bend. Quad Listed for superior safety.

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend
Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

Product Details

General

Application Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Color Silver
Color Code Yellow
Cord Range .625-750,
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series EX
Type Straight Cord Connector With Mesh Grip
UPC 783936996776

Dimensions

Gross Weight with Packaging 0.1
Height 1.5 in
Hub Size 1/2"
Length 1.4 in
Width 0.55 in

Conductor Related

Cable Range .625 - .750 in

Certifications and Compliance

CSA File Number LR73478
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number E22698

Logistics

Carton Quantity 5

Resources/Downloads