KIL_F_ZS310-MG_Angled
* Representative image
KIL_F_ZS310-MG_Angled

ZS210-EX-MG - 3/4" Aluminum Cord Connector, Straight w/ Mesh Grip, Cord Range .625-.750, Yellow

Brand:

Killark

Catalog ID:

ZS210-EX-MG

3/4" Aluminum Cord Connector, Straight w/ Mesh Grip, Cord Range .625-.750, Yellow

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

Product details

General

Application
  • Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Color
  • Silver
Color Code
Yellow
Cord Range
.625-.750,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series EX
Type
  • Straight Cord Connector With Mesh Grip
  • Straight Cord Connector With Mesh Grip
UPC
783936996837

Dimensions

Dimensions
1.4 in x 0.55 in x 1.5 in
Gross Weight with Packaging
0.1
Height
1.5 in
Hub Size
3/4"
Length
1.4 in
Width
0.55 in

Conductor Related

Cable Range
.625 - .750 in

Certifications And Compliance

CSA File Number
LR73478
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698

Logistics

Carton Quantity
5