
Brand: Killark
Catalog ID: ZS618-EX
Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.
Catalog Number
ZS618-EX
Color
Silver
Cord Range
1.625-1.750,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series EX
Type
Straight Cord Connector
UPC
783936973067
Dimensions
3.25 in x 0.8 in x 2.2 in
Gross Weight with Packaging
1
Height
2.2 in
Hub Size
2"
Length
3.25 in
Width
0.8 in
Cable Range
1.625 - 1.750 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698