HUBBELL
KIL_F_CG_LG-GREEN
KIL_F_CG_LG-GREEN

CG2565250S - 2-1/2" Steel Cord Grip, Cable Range 2.350-2.565, Green Insert

Brand:

Killark

Catalog ID:

CG2565250S

2-1/2" Steel Cord Grip, Cable Range 2.350-2.565, Green Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductorsl
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product details

General

Catalog Number

CG2565250S

Color Code

Green

Cord Range

2.350-2.565

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

CG

Type

Steel Cord Grip

UPC

783936176956

Dimensions

Hub Size

2-1/2

Resources and downloads

Specifications