KIL_F_CG_SM-ORANGE
* Representative image
KIL_F_CG_SM-ORANGE

CG2675S - 3/4" Steel Cord Grip, Cable Range .625-.750, Orange Insert

Brand:

Killark

Catalog ID:

CG2675S

3/4" Steel Cord Grip, Cable Range .625-.750, Orange Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product details

General

Color Code
Orange
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
CG
Type
Steel Cord Grip
UPC
783936174198

Dimensions

Hub Size
3/4"
Weight
0.18 lb

Conductor Related

Cable Range
.625 - .750 in

Logistics

Carton Quantity
10

Resources and downloads