HUBBELL
KIL_F_CG_SM-PURPLE
* Representative image
KIL_F_CG_SM-PURPLE

CG3775S - 3/4" Steel Cord Grip, Cable Range .375-.500, Purple Insert

Brand:

Killark

Catalog ID:

CG3775S

3/4" Steel Cord Grip, Cable Range .375-.500, Purple Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product details

General

Catalog Number

CG3775S

Color Code

Purple

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

CG

Type

Steel Cord Grip

UPC

783936174259

Dimensions

Hub Size

3/4"

Weight

0.18 lb

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads