KIL_F_ZN310_Front
* Representative image
KIL_F_ZN310_Front

ZN102 - 1/2" Aluminum 90° Cord Connector, Cord Range .125-.187, Orange

Brand:

Killark

Catalog ID:

ZN102

1/2" Aluminum 90° Cord Connector, Cord Range .125-.187, Orange

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • 90º Cord Connector
  • 90º Cord Connector
UPC
783936974194

Dimensions

Dimensions
1.56 in x 0.5 in x 2.3 in
Gross Weight with Packaging
0.13
Height
2.3 in
Hub Size
1/2"
Length
1.56 in
Width
0.5 in

Conductor Related

Cable Range
.125 - .187 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
25

Resources and downloads