KIL_F_ZN208ZP_Front
* Representative image
KIL_F_ZN208ZP_Front

ZN105ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .250-.375, White

Brand:

Killark

Catalog ID:

ZN105ZP

1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .250-.375, White

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a splithinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut, malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Neoprene grommet seals out oil and moisture. Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification. These heavy-duty connectors hold up to most manufacturing chemicals, including: acid solutions, solvents and other corrosive materials. Machined steel nut and malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. Wide range of sizes and configurations.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
Z Series
Type
  • 90º Cord Connector
  • 90º Cord Connector
UPC
783936120973

Dimensions

Dimensions
1.65 in x 0.55 in x 2.38 in
Gross Weight with Packaging
0.35
Height
2.38 in
Hub Size
1/2"
Length
1.65 in
Width
0.55 in

Conductor Related

Cable Range
.250 - .375 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
15

Resources and downloads