text.skipToContent text.skipToNavigation

ZN109-MG

by Killark 

Catalog ID: ZN109-MG

1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .500-.625, Brown

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

Product Details

General

Application Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series
Type 90º Cord Connector With Mesh Grip
UPC 783936980348

Dimensions

Gross Weight with Packaging 0.5
Height 2.3 in
Hub Size 1/2"
Length 1.56 in
Width 0.5 in

Conductor Related

Cable Range .500 - .625 in

Certifications and Compliance

CSA File Number LR73478
UL File Number E22698

Logistics

Carton Quantity 10

Resources/Downloads