KIL_F_ZN310_Front
* Representative image
KIL_F_ZN310_Front

ZN311 - 1" Aluminum 90° Cord Connector, Cord Range .750-.875, Purple,

Brand:

Killark

Catalog ID:

ZN311

1" Aluminum 90° Cord Connector, Cord Range .750-.875, Purple,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • 90º Cord Connector
  • 90º Cord Connector
UPC
783936974316

Dimensions

Dimensions
2.08 in x 0.703 in x 3.2 in
Gross Weight with Packaging
0.28
Height
3.2 in
Hub Size
1"
Length
2.08 in
Width
0.703 in

Conductor Related

Cable Range
.750 - .875 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
10

Resources and downloads