HUBBELL
ZN415 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375
Image of ZN415 ZN415 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375
*Representative image
Image of ZN415 ZN415 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

ZN415 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

Brand: Killark

Catalog ID: ZN415

1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN415

Color

Silver

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z Series

Type

90º Cord Connector

UPC

783936974385

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

1.250 - 1.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10