KIL_F_ZN310_Front
* Representative image
KIL_F_ZN310_Front

ZN513 - 1-1/2" Aluminum 90° Cord Connector, Cord Range 1.000-1.125,

Brand:

Killark

Catalog ID:

ZN513

1-1/2" Aluminum 90° Cord Connector, Cord Range 1.000-1.125,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • 90º Cord Connector
  • 90º Cord Connector
UPC
783936974392

Dimensions

Dimensions
3.18 in x 0.75 in x 4.3 in
Gross Weight with Packaging
0.72
Height
4.3 in
Hub Size
1-1/2"
Length
3.18 in
Width
0.75 in

Conductor Related

Cable Range
1.000 - 1.125 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Resources and downloads