text.skipToContent text.skipToNavigation

ZN515

by Killark 

Catalog ID: ZN515

1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product Details

General

Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series
Type 90º Cord Connector
UPC 783936974415

Dimensions

Dimensions 3.18 in x 0.75 in x 4.3 in
Gross Weight with Packaging 0.72
Height 4.3 in
Hub Size 1-1/2"
Length 3.18 in
Width 0.75 in

Conductor Related

Cable Range 1.250 - 1.375 in

Certifications and Compliance

CSA File Number LR73478
Nema Rating 4, 4X, 12, 13
UL File Number E22698

Resources/Downloads