text.skipToContent text.skipToNavigation

ZS003CR

by Killark 

Catalog ID: ZS003CR

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors
Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

Product Details

General

Application Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations
Color Gray
Finish Type Natural
Material Nylon
Series Z Series
Type Straight Cord Connector
UPC 783936989594

Dimensions

Gross Weight with Packaging 0.5
Height 2 in
Hub Size 3/8"
Length 1 in
Width 1 in

Electrical Ratings

Frequency Rating 50/60 Hz
Power Factor 0.98

Conductor Related

Cable Range .187 - .250 in

Certifications and Compliance

CSA File Number LR73478
UL File Number E22698

Logistics

Carton Quantity 50

Resources/Downloads