KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS105 - 1/2" Aluminum Cord Connector, Cord Range .250-.375, White

$13.25 USD

Brand:

Killark

Catalog ID:

ZS105

1/2" Aluminum Cord Connector, Cord Range .250-.375, White

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936973487

Dimensions

Dimensions
1.13 in x 0.55 in x 1.1 in
Gross Weight with Packaging
0.05
Height
1.1 in
Hub Size
1/2"
Length
1.13 in
Weight
0.05 lb
Width
0.55 in

Conductor Related

Cable Range
.250 - .375 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
50

Resources and downloads