text.skipToContent text.skipToNavigation

ZS312

by Killark 

Catalog ID: ZS312

1" Aluminum Cord Connector, Cord Range .875-1.00, Gray

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

$13.53 USD

$13.53 USD

Product Details

General

Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series
Type Straight Cord Connector
UPC 783936973654

Dimensions

Gross Weight with Packaging 0.19
Height 1.6 in
Hub Size 1"
Length 1.81 in
Weight 0.19 lb
Width 0.71 in

Conductor Related

Cable Range .875 - 1.000 in

Certifications and Compliance

CSA File Number LR73478
Nema Rating 4, 4X, 12, 13
UL File Number E22698

Logistics

Carton Quantity 15

Resources/Downloads