KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS312 - 1" Aluminum Cord Connector, Cord Range .875-1.00, Gray

$22.35 USD

Brand:

Killark

Catalog ID:

ZS312

1" Aluminum Cord Connector, Cord Range .875-1.00, Gray

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936973654

Dimensions

Dimensions
1.81 in x 0.71 in x 1.6 in
Gross Weight with Packaging
0.19
Height
1.6 in
Hub Size
1"
Length
1.81 in
Weight
0.19 lb
Width
0.71 in

Conductor Related

Cable Range
.875 - 1.000 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
15

Resources and downloads