KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS314 - 1" Aluminum Cord Connector, Cord Range 1.125-1.250,

Brand:

Killark

Catalog ID:

ZS314

1" Aluminum Cord Connector, Cord Range 1.125-1.250,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936973678

Dimensions

Dimensions
2.31 in x 0.66 in x 1.7 in
Gross Weight with Packaging
0.37
Height
1.7 in
Hub Size
1"
Length
2.31 in
Width
0.66 in

Conductor Related

Cable Range
1.125 - 1.250 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
10

Resources and downloads