text.skipToContent text.skipToNavigation

ZS413-MG

by Killark 

Catalog ID: ZS413-MG

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

Product Details

General

Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series
Type Straight Cord Connector With Mesh Grip
UPC 783936399492

Dimensions

Hub Size 1-1/4"

Conductor Related

Cable Range 1.000 - 1.125 in

Resources/Downloads