KIL_F_ZS002ZP_Angled
* Representative image
KIL_F_ZS002ZP_Angled

ZS414ZP - 1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.125-1.250,

Brand:

Killark

Catalog ID:

ZS414ZP

1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.125-1.250

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
Z Series
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936121246

Dimensions

Dimensions
2.4 in x 0.73 in x 1.7 in
Gross Weight with Packaging
1
Height
1.7 in
Hub Size
1-1/4"
Length
2.4 in
Width
0.73 in

Conductor Related

Cable Range
1.125 - 1.250 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
15