text.skipToContent text.skipToNavigation

ZS520

by Killark 

Catalog ID: ZS520

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power
Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product Details

General

Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Z Series
Type Straight Cord Connector
UPC 783936973821

Dimensions

Gross Weight with Packaging 0.67
Height 2.2 in
Hub Size 1-1/2"
Length 3 in
Width 0.75 in

Conductor Related

Cable Range 1.750 - 1.875 in

Certifications and Compliance

CSA File Number LR73478
Nema Rating 4, 4X, 12, 13
UL File Number E22698

Logistics

Carton Quantity 10

Resources/Downloads