ATL1000
ATL1000

ATL350 Compression Stacking Aluminum lug

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ATL350

Aluminum Two-Hole, NEMA Compression Stacking Lugs

Standard mounting hole diameter is .562” for 1/2” bolts;Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4;Stacking Lug

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Stacking Lug

Product details

General

Material
Aluminum
Number of Holes
2
UPC
192663119899

Dimensions

Length
6.63 in
Thickness
0.38 in
Width
1.5 in

Resources and downloads