YCAKRN
YCAKRN

YCAK35R4N, Al compression lug, 4-Hole 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCAK35R4N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 7.34 IN L.

Features:Aluminum compression HYLUG , NEMA standard mounting holes,Installed with same dies as equivalent full-tension sleeves

Product details

General

Application
Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.
Die Index
317
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
4 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
COMPRESSION TERMINAL
Type
YCAK-R-N
UPC
781810016756
UPC 12 Digit
7818100167566

Dimensions

Dimension - B Length inch
3.05 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
187 mm
Dimension - Length Overall inch
7.34 in
Dimension - Pad Width inch
3 in

Conductor Related

Conductor - ACSR Str Size
397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil
Conductor - ACSR Str Size Range
397.5 kcmil (26-7,18-1,30-7 STR)
Conductor - AL Str Size
397 kcmil
Conductor - AL Str Size Range
397 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads