text.skipToContent text.skipToNavigation

YFTW0814W

by Burndy 

Catalog ID: YFTW0814W

Elect Cu Twin Insul Wire Ferrules, Smooth Funnel Entry, 8 AWG, 1.04" L, Tin Plated, Beige, For use on Cu Cond.

Features: Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Tooling: YF2210TOOL

Product Details

General

Application For Use On Copper Conductor Used To Terminate Stranded Wires
EU RoHS Indicator Yes
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand BARE FERRULES
Type Bootlace Ferrule
UPC 781810482124
UPC 12 Digit 7818104821244

Dimensions

Dimension - D inch 0.27 in
Dimension - D1 inch 0.25 in
Dimension - D2 inch 0.51 in
Dimension - Length Side A inch 1.04 in
Dimension - Length Side B inch 0.55 in

Conductor Related

Conductor - Copper Solid Size 8 AWG
Conductor - Copper Str Size 8 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings