text.skipToContent text.skipToNavigation

YFTW1212W

by Burndy 

Catalog ID: YFTW1212W

Elect Cu Twin Insul Wire Ferrules, Smooth Funnel Entry, 12 AWG, 0.92" L, Tin Plated, For use on Cu Cond.

Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits, The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Recommended Tooling: YF2210TOOL, Series: W

Product Details

General

Application For Use On Copper Conductor
EU RoHS Indicator Yes
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand BARE FERRULES
Type Bootlace Ferrule
UPC 781810482162
UPC 12 Digit 7818104821622

Dimensions

Dimension - D inch 0.17 in
Dimension - D1 inch 0.15 in
Dimension - D2 inch 0.36 in
Dimension - Length Side A inch 0.92 in
Dimension - Length Side B inch 0.46 in

Conductor Related

Conductor - Copper Solid Size 12 AWG
Conductor - Copper Str Size 12 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings