YFTW0614_
YFTW0614_

Covered Twin Ferrule For 22 AWG

Brand:

Burndy

Catalog ID:

YFTW2208D

Elect Cu Twin Insul Wire Ferrules, Smooth Funnel Entry, 22 AWG, 0.60" L, Tin Plated, For use on Cu Cond.

Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits, The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Recommended Tooling: YF2210TOOL, Series: D

Product details

General

Application
For Use On Copper Conductor
Connector Type
End Termination
EU RoHS Indicator
Yes
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
BARE FERRULES
Type
Bootlace Ferrule
UPC
781810482353
UPC 12 Digit
7818104823533

Dimensions

Dimension - D inch
0.07 in
Dimension - D1 inch
0.06 in
Dimension - D2 inch
0.19 in
Dimension - Length Side A inch
0.60 in
Dimension - Length Side B inch
0.30 in

Conductor Related

Conductor - Copper Solid Size
22 AWG
Conductor - Copper Str Size
22 AWG
Conductor Size
22 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings