YCA
YCA

YC26A2, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC26A2

Al Compression Tap(C-Shaped),1/0 - 2/0 Str.Al/ACSR(Run), #2 Str.Al/ACSR(Tap), 2.56" L.

Product details

General

Material
Aluminum
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
Type
YC-A, YC-U Series
UPC
781810105054
UPC 12 Digit
7818101050544

Dimensions

Dimension - Height inch
1.38 in
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.56 in

Conductor Related

Conductor - ACSR Str Run
2 AWG
Conductor - ACSR Str Tap
2 Str
Conductor - AL Str Run Range
1/0 AWG - 2/0 AWG
Conductor - AL Str Tap
2 Str

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
7200

Resources and downloads