YC1U1_Photo_ColorCMYK_image
YC1U1_Photo_ColorCMYK_image

YC28U26, Figure 6-Shape Tap Connector

Brand:

Burndy

Catalog ID:

YC28U26

Figure 6- shaped, wide range-taking aluminum compression tap connector Run: Al & Cu: 1/0 - 4/0 Kcmil, ACSR: 1/0 - 4/0, Tap: 6 - 2/0 AWG, ACSR: 6 -1/0.

Product details

General

Die Index
H
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
Type
YC-A, YC-U Series
UPC
781810126479
UPC 12 Digit
7818101264799

Dimensions

Dimension - Height inch
2.06 in
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.12 in

Conductor Related

Conductor - ACSR Str Run Range
1/0 AWG - 4/0 AWG
Conductor - ACSR Str Tap Range
6 AWG - 1/0 AWG
Conductor - AL Str Run Range
1/0 AWG - 4/0 AWG
Conductor - AL Str Tap Range
6 AWG - 2/0 AWG
Conductor - Copper Solid Run
18 AWG
Conductor - Copper Solid Run Range
18 AWG
Conductor - Copper Solid Tap Range
6 AWG
Conductor - Copper Str Run Range
1/0 -4/0 AWG
Conductor - Copper Str Tap Range
6 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
6000

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)