text.skipToContent text.skipToNavigation

YC2A4

by Burndy 

Catalog ID: YC2A4

Range-taking, C-shaped AL compression tap, or dead-ending connector designed to eliminate the effects of cold flow, "C" Die index

Product Details

General

Die Index C
Material Aluminum
Plated N
Plating Type Unplated
Trade Name CRIMPIT™
Type YC-A, YC-U Series
UPC 781810122105
UPC 12 Digit 7818101221055

Dimensions

Dimension - Height inch 1.00 in
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in

Conductor Related

Conductor - AAAC 5005 Run 48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Run Range 48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 5005 Tap 30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range 30.58 (7) kcmil
Conductor - AAAC 6201 Run 48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Run Range 48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Tap 30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range 30.58 (7) kcmil
Conductor - ACSR Cmpt Run 4 AWG;3 AWG;2 AWG
Conductor - ACSR Cmpt Run Range 4 AWG-2 AWG
Conductor - ACSR Cmpt Tap 6 AWG
Conductor - ACSR Cmpt Tap Range 6 AWG
Conductor - ACSR Str Run Range 4 AWG - 2 AWG
Conductor - ACSR Str Tap 6 Str
Conductor - AL Str Run 2 AWG
Conductor - AL Str Run Range 2 Sol. - 2 Str
Conductor - AL Str Tap 4 AWG
Conductor - AL Str Tap Range 4 Sol. - 4 Str.

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings