YCA
YCA
Discontinued

YC2A6, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC2A6

Al Compression Tap(C-Shaped),#2 Sol./Str.Al, #4 - #2 AWG ACSR(Run), #6 Sol./Str. Al(Tap), 1.50" L.

Product details

General

Die Index
C
Material
Aluminum
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
Type
YC-A, YC-U Series
UPC
781810122402
UPC 12 Digit
7818101224022

Dimensions

Dimension - Height inch
1.00 in
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in

Conductor Related

Conductor - ACSR Str Run Range
4 AWG - 2 AWG
Conductor - AL Str Run Range
2 Sol. - 2 Str
Conductor - AL Str Tap Range
6 Sol. - 6 Str.

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings