text.skipToContent text.skipToNavigation

YC4L12TN

by Burndy 

Catalog ID: YC4L12TN

Cu Thin Wall C-Tap, Compression, #4 - #6 AWG(Main), #6 - #12 AWG(Tap), 600 V, Tin Plated.

Product Details

General

Color Code Brown
Connector Type C-Tap
Die Index 10
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Type YC-L Series
UPC 781810040201
UPC 12 Digit 7818100402011

Dimensions

Dimension - B Length fraction 3/8 in
Dimension - B Length inch 0.39 in
Dimension - D inch 1.18 in
Dimension - Pad Width inch 0.28 in
Dimension - Strip Length inch 1-3/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 6 AWG;5 AWG;4 AWG
Conductor - Copper Str Run Range 6 AWG-4 AWG
Conductor - Copper Str Tap 12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Str Tap Range 12 AWG-6 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings