text.skipToContent text.skipToNavigation

YC4U1

by Burndy 

Catalog ID: YC4U1

Figure 6- shaped, wide range-taking aluminum compression tap connector for smaller primary service taps and secondary service drops Pre-filled with PENETROX,Run(Al & Cu): 4 Sol. -4Str.

Product Details

General

Die Index D
Plated N
Plating Type Unplated
Type YC-A, YC-U Series
UPC 781810123102
UPC 12 Digit 7818101231022

Conductor Related

Conductor - AAAC 5005 Run 48.69 (7) kcmil
Conductor - AAAC 5005 Run Range 48.69 (7) kcmil
Conductor - AAAC 5005 Tap 30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Tap Range 30.58 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Run 48.69 (7) kcmil
Conductor - AAAC 6201 Run Range 48.69 (7) kcmil
Conductor - AAAC 6201 Tap 30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Tap Range 30.58 (7) kcmil-77.47 (7) kcmil
Conductor - ACSR Cmpt Run 4 AWG
Conductor - ACSR Cmpt Run Range 4 AWG
Conductor - ACSR Cmpt Tap 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - ACSR Cmpt Tap Range 6 AWG-1 AWG
Conductor - AL Str Run Range 4 Sol. - 4 Str.
Conductor - AL Str Tap 6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range 6 Sol. - 1 Str.
Conductor - Copper Solid Run Range 4 Sol. - 4 Str.
Conductor - Copper Solid Tap Range 6 Sol. - 1 Str.
Conductor - Copper Str Run Range 4 Sol. - 4 Str.
Conductor - Copper Str Tap Range 6 Sol. - 1 Str.

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2000

Resources/Downloads

Customer Notices

Sales Drawings