text.skipToContent text.skipToNavigation

YC6L12TN

by Burndy 

Catalog ID: YC6L12TN

Cu Thin Wall C-Tap, Compression, #6 - #8 AWG(Main), #8 - #12 AWG(Tap), 600 V, Tin Plated.

Product Details

General

Color Code Gray
Connector Type C-Tap
Die Index 8
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Type YC-L Series
UPC 781810243350
UPC 12 Digit 7818102433500

Dimensions

Dimension - B Length fraction 5/16 in
Dimension - B Length inch 0.33 in
Dimension - D inch 0.60 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 5/8

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 8 AWG;7 AWG;6 AWG
Conductor - Copper Str Run Range 8 AWG-6 AWG
Conductor - Copper Str Tap 12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Tap Range 12 AWG-8 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings