text.skipToContent text.skipToNavigation

YA4C2NG3

by Burndy 

Catalog ID: YA4C2NG3

Cu Compression Long barrel Connector W/O Inspection Window, # 4 AWG, 1/2 IN Stud, 2 Pad Holes, 600 V To 35 Kv, Supplied W/ HW Kit.

Product Details

General

Connector Type Terminal
Material Copper
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810540244
UPC 12 Digit 7818105402444

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads