text.skipToContent text.skipToNavigation

YKA292N

by Burndy 

Catalog ID: YKA292N

HYLUG™, Tin plated Copper Compression disconnectable terminal with fixed H/W, 250 Kcmil, 1/2 IN Stud, 169 Index, For making disconnectable tap or jumper connections

Product Details

General

Connector Type Terminal
Die Index 169
Material Copper
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810081099

Dimensions

Dimension - B Length fraction 1-64/79 in
Dimension - B Length inch 1.81 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 140 mm
Dimension - Length Overall inch 5.52 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.33 in
Dimension - Strip Length inch 1- 7/8 in
Dimension - Stud Size inch 1/2 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings