text.skipToContent text.skipToNavigation

YKA321ACG1

by Burndy 

Catalog ID: YKA321ACG1

Cast Aluminum Compression Terminal.

Product Details

General

Connector Type Terminal
Die Index 317;M
Material Copper
Oxide Inhibitor Type Penetrox A
Physical Attribute - Number of Holes 4
Plated Y
Plating Type Tin
Prefilled Oxide Inhibitor Y
UPC 781810468289
UPC 12 Digit 7818104682899

Dimensions

Dimension - B Length fraction 3-3/50 in
Dimension - B Length inch 3.06 in
Dimension - D inch 3 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size fraction 5/9
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - Inside Diameter inch 0.72 in
Dimension - L Length Overall mm 182 mm
Dimension - Length Overall inch 7.16 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.24 in
Dimension - Pad Width inch 3 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads