text.skipToContent text.skipToNavigation

YKA6C2N

by Burndy 

Catalog ID: YKA6C2N

HYLUG™, Copper Disconnectable Compression Terminal, With Fixed H/W, 2 Holes, #6 STR Cu, 1/2" Stud

Product Details

General

Connector Type Terminal
Die Index 163
Material Copper
Physical Attribute - Number of Crimps Required 2
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Prefilled Oxide Inhibitor N
UPC 781810000434

Dimensions

Dimension - B Length fraction 1-4/57 in
Dimension - B Length inch 1.07 in
Dimension - Bolt Size fraction 1/2
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 129 mm
Dimension - Length Overall inch 5.06 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.5 in
Dimension - Pad Width inch 0.88 in
Dimension - Strip Length inch 1- 3/16 in
Dimension - Stud Size inch 1/2 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 40

Resources/Downloads

Customer Notices

Sales Drawings