text.skipToContent text.skipToNavigation

Disconnects

FL1025X03D, Uninsulated Flag-Style Quick Disconnect For 12 - 10 AWG (.25 x .03)

By Burndy  
Catalog ID: FL1025X03D
Brass Flag Style Female Quick Disconnect, 12-10 AWG, Tin Plated

FL1425X03D, Uninsulated Flag Style Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: FL1425X03D
Brass Flag Style Female Quick Disconnect, 16-14 AWG, Tin Plated

FL1825X03B, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: FL1825X03B
Brass Flag Style Female Quick Disconnect, 22-18 AWG, Tin Plated

FL1825X03D, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: FL1825X03D
Brass Flag Style Female Quick Disconnect, 22-18 AWG, Tin Plated

FLN1025X03D, Nylon Flag-Style Quick Disconnect For 12 - 10 AWG (.25 x .03)

By Burndy  
Catalog ID: FLN1025X03D
Brass Quick Disconnect Flag, 10-12 AWG, 0.64" L, 0.25" W, Nylon Insul, Yellow(Insul Color)

FLN1425X03D, Nylon Flag-Style Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: FLN1425X03D
Brass Female Quick Disconnect, Snap Together, Side Entrance Chamfer, 16-14 AWG

FLN1825X03D, Nylon Flag-Style Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: FLN1825X03D
Brass Quick Disconnect Flag, 18-22 AWG, 0.60" L, 0.25" W, Nylon Insul, Red(Insul Color)

FQN10F25X03D, Fully Insulated Nylon Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN10F25X03D
Brass Fully Insul Female Quick Disconnects, Funnel Entry, 10-12 AWG, 300 V, 0.98" L, 0.25" W, Nylon Insul, Tin Plated, Yellow(Insul Color)

FQN10M25X03D, Fully Insulated Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN10M25X03D
Fully Insulated Brass Male Disconnect, 12-10 AWG, Nylon Insulated, Funnel Entry, Tin Plated

FQN14F25X03D, Fully Insulated Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN14F25X03D
Brass Fully Insul Female Quick Disconnects, Funnel Entry, 14-16 AWG, 300 V, 0.90" L, 0.25" W, Nylon Insul, Blue(Insul Color)

FQN14M25X03D, Fully Insulated Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN14M25X03D
Fully Insulated Brass Male Disconnect, 16-14 AWG, Nylon Insulated, Funnel Entry, Tin Plated

FQN18F25X03D, Fully Insulated Nylon Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN18F25X03D
Brass Fully Insul Female Quick Disconnects, Funnel Entry, 18-22 AWG, 300 V, 0.90" L, 0.25" W, Nylon Insul, Red(Insul Color)

FQN18M25X03B, Fully Insulated Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN18M25X03B
MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

FQN18M25X03D, Fully Insulated Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: FQN18M25X03D
Brass Fully Insul Male Quick Disconnects, Funnel Entry, 10-12 AWG, 300 V, 0.96" L, 0.25" W, Nylon Insul, Tin Plated, Red(Insul Color)

Nylon Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

By Burndy  
Catalog ID: QN10F25X03D
Brass Female Quick Disconnect, 12-10 AWG, Nylon Insulated, Funnel Entry, Tin Plated

Nylon Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

By Burndy  
Catalog ID: QN10F25X03B
MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

Nylon Female Quick Disconnect For 16 - 14 AWG (.11 x .02)

By Burndy  
Catalog ID: QN14F11X02D
Brass Female Quick Disconnects, Funnel Entry, 14-16 AWG, 300 V, 0.77" L, 0.11" W, Nylon Insul, Sleeved bbl, Tin Plated, Blue(Insul Color)

Nylon Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

By Burndy  
Catalog ID: QN14F18X02B
MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

Nylon Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

By Burndy  
Catalog ID: QN14F18X02D
Brass Female Quick Disconnect, 16-14 AWG, Nylon Insulated, Funnel Entry, Tin Plated

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: QN14F25X03B
MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: QN14FF250D
Female Quick Brass Disconnect, 16-14 AWG, 600 V, Nylon Insulated,Tin Plated

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

By Burndy  
Catalog ID: QN14F25X03D
Brass Female Quick Disconnect, 16-14 AWG, Nylon Insulated, Funnel Entry, Tin Plated, Wire Strip Length:3/8"

Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

By Burndy  
Catalog ID: QN18F11X02B
Brass Female Quick Disconnect; Nylon Insulation

Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

By Burndy  
Catalog ID: QN18F11X02D
Brass Female Quick Disconnects, Funnel Entry, 18-22 AWG, 300 V, 0.77" L, 0.11" W, Nylon Insul, Sleeved bbl, Tin Plated, Red(Insul Color)

Nylon Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

By Burndy  
Catalog ID: QN18F18X02B
Female Brass Disconnect Terminal, 22-16 AWG

Nylon Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

By Burndy  
Catalog ID: QN18F18X02D
Brass Female Quick Disconnect, 22-18 AWG, Nylon Insulated, Funnel Entry

Nylon Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: QN18F25X03B
Female Brass Disconnect Terminal, 22-16 AWG

Nylon Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

By Burndy  
Catalog ID: QN18F25X03D
Brass Female Quick Disconnect, 22-18 AWG, Nylon Insulated, Funnel Entry, Tin Plated
Page 1 of 4