YP2C2_Photo_ColorCMYK
YP2C2_Photo_ColorCMYK

YP29C26, Figure 6-shaped Copper Tap Connector

Brand:

Burndy

Catalog ID:

YP29C26

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops, Width: .75 IN, Die Index: D.

Features: Compression Tap Connector For Primary Service Taps And Secondary Service Drops, Connector Can Be Gripped In Tool And Slipped Over The Line For Easy Installation, Conductor Type: Run And Tap: Copper, Conductor Size (run - Range): 1/0 AWG Stranded - 250 KCMIL, Conductor Size (tap Range): 4 AWG Solid - 2/0 AWG Stranded, Shape: 6, Die Index: D3 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, Y45, Y46 Tool, U-D3 Die, (1)

Product details

General

Application
For Extra Wide Range Of Copper And Primary Service Taps And Secondary Service Drops
Connector Type
Tap
Die Index
D
EU RoHS Indicator
Yes
Material
Copper
Plated
Y
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
YP-C
UPC
781810118009
UPC 12 Digit
7818101180099

Dimensions

Dimension - Height inch
2.00 in
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
1.00 in

Conductor Related

Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
1/0 -250 kcmil
Conductor - Copper Str Tap
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
8700

Resources and downloads