text.skipToContent text.skipToNavigation

YP2C2

by Burndy 

Catalog ID: YP2C2

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops, Width: .75 IN.

Features: Compression Tap Connector For Primary Service Taps And Secondary Service Drops, Connector Can Be Gripped In Tool And Slipped Over The Line For Easy Installation, Conductor Type: Run And Tap: Copper, Conductor Size (run - Range): 6 AWG Solid - 2 AWG Stranded, Conductor Size (tap Range): 6 AWG Solid - 2 AWG Stranded, Shape: 6, Die Index: O Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, Y45, Y46 Tool, U-O Die, (1)

Product Details

General

Application For Extra Wide Range Of Copper And Primary Service Taps And Secondary Service Drops
Connector Type Tap
Die Index O
EU RoHS Indicator Yes
Material Copper
Plated Y
Plating Type Unplated
Sub Brand CRIMPIT
Trade Name CRIMPIT™
Type YP-C
UPC 781810117903
UPC 12 Digit 7818101179033

Dimensions

Dimension - Height inch 1.45 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in

Conductor Related

Conductor - Copper Solid Run 6 AWG
Conductor - Copper Solid Tap 6 AWG
Conductor - Copper Str Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range 6 AWG-2 AWG
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range 6 AWG-2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads